Did you know...

That Cordless Inserts Increase Battery Performance?

Cordless Inserts

Whether you’re cutting metal, drilling wood or hammer drilling, cordless-optimised inserts can really make a difference – they  will increase battery performance of your cordless systems and thus increase productivity for you. That means more time to enjoy the lighter and warmer evenings that summer brings!

But, how can we prove that cordless-optimised inserts do increase battery performance? Here we compare them to conventional inserts - our own conventional inserts in fact – to show how a few key changes make them more suited to cordless tools. That’s a fair fight, we’d say.

So, let’s weigh up the facts and figures to see if you really can ‘work more and charge less’ with cordless inserts, starting with Hammer Drilling:

 

HAMMER DRILLING

TE-CX drill bit

 

Fact: Did you know that the TE-CX drill bit has a new solid carbide head for less wear and more holes with the accuracy required for setting anchors? Up to 320 to be precise!

Figures: In the time it took the conventional insert to drill 49 holes, the cordless drill can do the same but off the same battery.

Verdict: Up to 30% more work per charge

 

cutting & drilling

X-cut

Fact: Did you know that the X-Cut can do twice as many cuts as our nearest stainless-steel competitor blade? Also, it can do cold and clean cuts, meaning there is no need for either hot work permits or smoothing and filing as it has tungsten tips made of dedicated carbide grade for stainless steel applications and extra long life in steel.

Figures: The conventional inserts do 32 cuts on metal whereas the cordless version did 32 cuts off the same battery.

Verdict: Up to 100% more work per charge

 

Auger Bit

Fact: Did you know the WDB-A Auger Drill Bit has a chrome coating that aids the reduction of friction along the drill bit from the base material, increasing speed and comfort for the operator?

Figures: The cordless insert drilled 34 holes - getting more work done off the same battery.

Verdict: Up to 80% more work per charge

Now it’s your turn, what is the difference between the cordless and conventional insert cuts for the SCB WU Circular Saw Blade for wood? If your brain is hurting, then take a look at the video for the answer….

Conventional VS Cordless

The reason for this difference is that the cordless version has high dynamic stability due to energy saving smart damping mechanisms – interesting, right? All in all, we have enough evidence to say that cordless inserts do increase battery reach – cordless won this battle.

Visit Cordless Inserts

Do you love inserts, well check out our sneak peek video below where Stephen Parrish talks us through the jigsaw blades – what else did you notice?

Share