Grinding Solutions

MEtal working Solutions

Our cordless tools enable precision in professional metal grinding, finishing and polishing

A complete cordless solution for metal working applications in brass, copper, titanium, carbon and stainless steel.

Whatever your application, we have a solution for you

Finishing metal

Light-weight and highly flexible, these tools meet the demands of burnishing, filing and finishing in metal and stainless steel (inox).

Finishing metal
Metal cutting

Our specialist range of metal cutting tools and blades are built to last and provide fast cutting in metal for light to heavy demolition work. 

Metal cutting
Drilling in metal

Metal drilling requires tools that are fast, powerful and function with complete confidence. We have a whole range for you to choose from.

Metal drilling
Grinding metal

Our angle grinders for metal include brushless motors, electronic brakes and keyless quick-change flanges to make your work easier.

Grinding metal

Discover the technologies that increase productivity

Active Torque Control

Active Torque Control

Active Torque Control (ATC) quickly prevents over-rotation of the tool when a bit binds or sticks, protecting the user from possible injury.

Active Vibration Reduction

Active Vibration Reduction

Active Vibration Reduction (AVR) technology helps to minimise operator exposure to tool vibration by up to two-thirds compared to competitor tools.

Smart Power

Smart Power

Smart Power technology regulates motor power and pressure to suit the material being cut and works withg even the toughest, thickest materials.

Batteries that work as hard as you do

Batteries that work as hard as you do

Advanced cordless technology

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Make It Fit lets you choose the tools in your kit

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Helping you with your daily business

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Share