Everyday fastening solutions for steel and metal construction

Everyday fastenings for Steel Construction

Quick, reliable and reasonable installations in steel

You don’t have to sacrifice quality for speed when it comes to working with steel. Whether you’re fastening structural baseplates or architectural metal, we have high quality fastening systems to suit your job and budget. Select from our Standard, Premium or Ultimate range to find the best match fixings for all aspects of construction. Our everyday fixings are available for next day delivery online, or ready to Click & Collect at your nearest Hilti Store.

Everyday solutions for fixing steel

Are you setting serial anchors?

Save time and have complete peace of mind with our HY-170, ETA approved resin, together with our innovative hollow drill bit and HDE electric resin dispenser. This complete system offers an unmatched solution that delivers flawless fastenings with minimal mortar waste. The hollow drill bit offers automatic borehole cleaning with a vacuum cleaner for use in rebar and anchoring. This approved system eliminates the need for manual cleaning, keeping the overall process simple for your workforce. Less working steps and reduced complexity!

On fences, handrails, staircase and architectural metal?

Reduce your physical effort by using screw anchors. Just drill, drive and you're done! No hammering, no pain, no hassle. With 7 different types of HUS3 screw anchors available, there's one to suit your application. Our HUS3 screw anchors come with ETA approved adjustability and now ETA approved no hole cleaning required, saving you one less step in the installation process with complete peace of mind.

Our fastening solutions for structural baseplates and architectural metal

PROFIS Engineering, all-in-one anchor design software

All-in-one software for baseplate design

Maximise your productivity by designing steel to concrete connections as a whole. The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier. The state-of-the-art software handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.

Start a free trial

Share