Hilti SJD 6-A22 and SJT 6-A22 cordless jigsaws

CORDLESS JIGSAW TOOLS

Our SJD 6-A22 and SJT 6-A22 Cordless jigsaws featuring a hoop handle or barrel grip are so easy to handle and so powerful, you’d think they were corded!

Power, Precision and Safety

New Hilti Cordless jig saws

Your feedback is really important to us.

Based on your valuable input, we've developed not one but two SJD 6-A22 and SJT 6-A22 cordless jigsaw tools. We hope you'll agree they're worth the wait!

With best in class performance, our new jigsaws offer power similar to a corded tool and are among the safest on the market, with low vibration, a blade brake and vacuum attachment.

So, whether you are looking for a heavy gauge wood saw, drywall cutter or metal saw, these two jigsaw tools won't disappoint on power, precision, dust or vibration.

Pair it with a Hilti jigsaw blade for ultimate performance and maximum work per battery charge. 

Two Jigsaw tools Designed with you in mind for control and stability

Whether you prefer the classic D-shape jigsaw tool or opt for the maneuverability of the T-Shape, our range of cordless jigsaws have the same power and innovation packed inside, so it's really just a matter of choice - whatever suits you best.

Dust removal system for use with the SJD 6-A22 cordless jigsaw

Virtually dust-free sawing in wood and drywall

Experience virtually dust-free sawing with the new SJD 6-A DRS Dust Removal System. Designed to work with our D-shaped SJD 6-A22* cordless jigsaw, the dust removal unit is powered directly from the jigsaw's battery so you aren't tied down with trailing cables and vacuum hoses. Suction close to the blade starts the moment the saw is turned on, collecting fine wood dust before it becomes airborne. *The SJD 6-A DRS Dust Removal System is not compatible with the SJT 6-A22 barrel grip jigsaw.

Buy now

WATCH THE VIDEO TO SEE WHAT CUSTOMERS THINK OF THE NEW CORDLESS JIGSAW TOOL

Many tools, one battery platform

Please enter alternative text here (optional)

Both our cordless jigsaws are compatible with the Hilti 22V battery platform to fit neatly into your existing Hilti cordless kit. This means no more hunting for multiple chargers at the end of the day, and you'll have the flexibility switch your batteries between tools, leaving you to get on with whatever job is in hand.

jigsaw blades

Complete the system with Hilti Jigsaw blades

Our jigsaw blades are perfectly matched to our new cordless jigsaw tool offering maximum work work per charge.

Find out more
TE 500-AVR Wall breaker

Break walls the easy way

The new TE 500-AVR Breaker is ideal for light chipping and tile removal.

Find out more

Share