Fastening on steel

STEAL BACK TIME WHEN FASTENING ON STEEL

Innovative Hilti methods for fastening on steel

Hilti offers a variety of solutions to various corrosive environments that help reduce or eliminate the drawbacks of traditional methods. Depending on the corrosive environment and type and thickness of the base material, Hilti offers three different fastening options. These solutions help maintain the corrosion resistance of the structural steel and the connection to the non-structural components.

From traditional methods for fastening to steel

Preparing the coated steel using an angle grinder

1) Welding

  • Time consuming preparation of the coated steel e.g. with an angle grinder
  • Creates a lot of sparks, which can be a hazard
Drilling through the steel

2) Through bolting

  • Drilling process can be time-consuming depending on the thickness and hardness of the steel
  • Steel exposed from the drilling must be properly coated to avoid corrosion
Positioning the clamp and channel where access to both sides of the structural steel is needed

3) Clamping

  • Limited in direction of attachment of the component since clamps require a specific orientation relative to the structural steel
  • Very high material costs, especially for corrosion-resistant clamps in hot-dip galvanized or stainless steel

To fast and reliable ways for fastening to steel

grating on steel

Fixing gratings

multi-purpose fastening on steel

Multi-purpose fastening

electrical connections with steel

Electrical connections

Fastening on steel
1 / 3
Fixing gratings on steel

Fastening on steel
2 / 3
Multi-purpose fastening on steel

Fastening on steel
3 / 3
Electrical connections

Why make the switch?

Preparing the coated steel using an angle grinder
1 / 7
Eliminates the need for base material preparation and re-work

Unlike welding or through bolting, Hilti fastening solutions do not require preparation of base material and re-work after the fastening is made. This makes the overall installation much faster, while providing reliable corrosion protection.

Welding channel to the steel structure
2 / 7
Skilled welder is not required

Hilti blunt tip fastening on steel can be completed by any trained operator and do not require a certified welder. Therefore, contractors can deploy welders to other critical applications where welding is an absolute must.

Clamping requires access to both sides of the steel
3 / 7
Only access to one side of the steel is needed

Unlike through bolting or clamping, Hilti fastening solutions do not require access to both sides of the steel. This further improves operator safety as there is no need to get fingers into tight spaces.

Fastening made using a Hilti powder-actuated nailer
4 / 7
Weather independent and no external power source required

Hilti sharp tip solutions are for powder-actuated nailers, so can be used under all weather conditions. Cordless drills used for blunt tip solutions are built for tough jobsite conditions, so can be used in nearly all weathers. In addition, the cordless tools are powered by 22V Li-ion batteries so do not require a mains power supply.

Logos of the industry approvals Hilti has been awarded for fastening to steel
5 / 7
Backed by testing and approval

Hilti provides comprehensive technical data for different thicknesses and strengths of base steel. This data is backed by International Codes Council’s Evaluation Service (ICC-ES) as well as industry approvals including, but not limited to, the American Bureau of Shipping (ABS). In addition, Hilti blunt tip screw fastening technology has been tested, and is approved for use, in aluminum base material.

Fastening being checked for the correct embedment using a check gauge
6 / 7
Easy to check installation quality

Both Hilti sharp tip and blunt tip fasteners are easy to inspect after installation using a visual check or a check gauge.

Cross section showing that blunt tip fastening does not penetrate through the steel
7 / 7
No through penetration or damage to the back of the steel

With Hilti blunt tip technology, fastenings can be completed without damaging the corrosion protection coating, making it ideal for highly-corrosive environments.

VC 5

What's New

We continue to invest in research and development to help make your work quicker, easier and more productive. Why not check out our latest products and services.

What's new
Maximise your productivity by designing steel to concrete connections as a whole

Require anchor design software?

Maximise your productivity by designing steel to concrete connections as a whole

Learn more

Share