Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
What gets you out of bed in the morning? For us, it's innovation.
If we can make it faster, safer and more productive, or just to help you get the job done a bit easier, we will find a way.
Scroll down to get a VIP preview of our latest innovations.
TE 70-ATC/AVR Rotary hammer
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiselling, with Active Torque Control (ATC) and Active Vibration Reduction (AVR).
New Ultimate and Premium Chisels
New range of Ultimate and Premium self-sharpening YPX Chisels offer unmatched lifetime. Breaking performance has been taken to the next level through innovative waves and inductive hardening.
HIT-HY 200-R V3 Chemical anchor
Ultimate performance hybrid injectable mortar with unique approvals for post-installed rebar connections under “Beyond Cast-In” design plus heavy-duty anchoring.
Core drill DD 150-U 3rd generation
Versatile diamond drilling system for wet, dry, hand-held and rig based coring, up to 162 mm. The tool has a new digital display and Bluetooth to troubleshoot, analyse drilling data and monitor the status of the water management system, when connected.
Water management system DD-WMS 100 2nd generation
A single unit for the supply of cooling water as well as the collection and filtration of waste water from diamond drilling system. When connected through Bluetooth with the new DD 150-U, it monitors and regulates the system at all time.
SPN 6-A22 Cordless nibbler
Agile and versatile cordless nibbler for freeform cuts in virtually any corrugated and trapezoidal metal sheeting, as well as C, L and U profiles up to 2.0 mm (14 Gauge) thickness.
SSH 6-A22 Cordless shear
Cordless shear for all fast, straight or curved cuts in sheet metal, spiral ductwork, strut and other everyday metal fabrication up to 2.5 mm (12 Gauge) thickness.
DGD 6-A22 Die grinder
Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork.
New range of metal working inserts
Wide range of applications covered for both the Profile Nibbler and Shearer – from spiral ducting with the Shearer to curved cuts with the Nibbler.
SD 5000-A22 Cordless screwdriver
Drywall screwdriver with 5000 rpm for hanging drywall, wood boards and exterior sheathing.
B22/4.0 Lightweight and powerful 22V battery
As with all our Hilti batteries, the new B22/4.0 comes with 2-yeas FREE replacement.
NEW TO HILTI.FI? See your customised prices and shop 24/7 Find out more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.