NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Battery adapter BA-22 box #2251343
Features
  • Easily convert your Hilti 22V CPC Li-ion tools* to work with Nuron batteries until an upgrade is due
  • Ultra-durable construction – drop-resistant, glass-fibre reinforced housing and sealed electronics to better protect against tough construction site conditions
  • Easy to use – buttons designed for use with gloves, and LED indicators to show power and compatibility
  • Conserves battery power – the battery adapter automatically shuts off after four hours of inactivity
Applications
  • Adapting 22V power tools on the Hilti CPC Li-ion battery platform for use with Nuron batteries (except B22-255 Nuron Ultimate Plus)
  • *Not compatible with SC 70W-A22, SCM 22-A, SI-AT-A22 and PLT 300. Cutting depth or maneuverability of circular saws and angle grinders may be affected by the combined size of battery and adapter. Nuron batteries cannot be charged using Hilti CPC chargers (also applies to vacuums and radios with built-in chargers: VC 20, VC 40, RC 4/36 and RC4/36-DAB)
  • *Not compatible with SCM 22-A, SI-AT-A22 and PLT 300. Cutting depth or maneuverability of circular saws and angle grinders may be affected by the combined size of battery and adapter. Nuron batteries cannot be charged using Hilti CPC chargers (also applies to RC 4/36 radios)

Technical Data

Battery adapter BA-22 box #2251343

Documents & Videos

Battery adapter BA-22 box #2251343

Arrange a Demo & Support