NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Features
  • Compact – at just 178 mm from front to back, this cordless drill driver can fit easily into cramped or hard-to-reach spaces
  • Upgraded performance – now with brushless motor powering up to 2100 rpm and 36 Nm of soft joint torque, helping you complete most light-duty drilling and driving work faster
  • Active Torque Control (ATC) – stops the tool body from spinning uncontrollably if the bit gets stuck, helping to remove a common safety hazard
  • Light, well-balanced drill driver – contoured grips and two bright LEDs for more comfortable handling, especially overhead or on precise finishing work
  • Durable and low-maintenance – full metal chuck and virtually maintenance-free brushless motor help keep you productive under tough jobsite conditions
Applications
  • Driving screws up to 8 mm diameter in wood
  • Hole sawing up to 82 mm diameter in wood
  • Drilling in steel up to 10 mm diameter
  • Driving screws up to 4.8 mm diameter in steel
  • Drilling with auger and spade bits up to 26 mm diameter in wood

Technical Data

Documents & Videos

Arrange a Demo & Support