AG 4S-A22 Cordless angle grinder
New productItem #r9884540
22V cordless angle grinder with electronic speed control and brushless motor for everyday cutting and grinding with discs up to 5" or 125 mm
- Rated voltage: 21,6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Share
Features & Applications
Features & Applications
Features
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Very slim design with lock-on switch – this cordless angle grinder fits firmly in your grip, for more comfortable handling and precise control even in hard-to-reach places
- Precise speed control from 3400-7600 rpm – you can use higher speeds to cut and grind very quickly, while the lower speeds help you to achieve a perfect surface finish
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Cordless tool platform – the same battery for all your 22V Hilti tools
Applications
- Cutting and grinding steel, stainless steel and other metals
- Finishing metal
- Deburring and polishing metal
- Cutting and grinding mineral materials
- Cutting tiles using continuous-rim diamond discs
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- Loan tools during repair to reduce downtime.
- High-performing tools and latest technology help to increase jobsite productivity.