NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Features
  • Precise speed control from 3.8 - 8.4 m/s – you can use higher speeds to remove material very quickly, while the lower speeds help you to craft a perfect polished finish on stainless steel
  • Upgraded ergonomics with lock-on switch – this cordless belt sander fits firmly in your grip, for more comfortable handling and precise control even in hard-to-reach places
  • Tool-free sanding belt changes – minimising the time spent replacing worn-out abrasives
  • Cordless tool platform – uses the same Lithium-ion batteries as all your other 22V Hilti power tools
  • Brushless motor – virtually maintenance-free to minimise tool downtime
Applications
  • Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish from round-section steel bar stock and pipes
  • Fine grinding – finishing tubular carbon and stainless steel to a smooth, uniform and attractive appearance
  • Surface finishing – removing scratches from curved steel surfaces
  • Mirror finishing – polishing stainless steel to a mirror finish

Technical Data

Documents & Videos

Arrange a Demo & Support