GFB 6X-A22 Cordless band file
New productItem #r9966169
Cordless 22V band file with electronic speed control for grinding and finishing stainless/carbon steel, aluminium, copper, brass and titanium
- Rated voltage: 21,6 V
- Disc diameter: 457 mm
- Dimensions (LxWxH): 473 x 268 x 126 mm
Share
Features & Applications
Features & Applications
Features
- Precise speed control from 4.3 - 9.5 m/s – you can use higher speeds to remove material very quickly, while the lower speeds help you to craft a perfect polished finish on stainless steel
- Upgraded ergonomics with lock-on switch – this electric metal file fits firmly in your grip, for more comfortable handling and precise control even in hard-to-reach places
- Tool-free sanding belt changes – minimising the time spent replacing worn-out abrasives
- Tool-free sanding arm adjustment – rapidly adjust the belt angle to the most comfortable working position
- Cordless tool platform – uses the same Lithium-ion batteries as all your other 22V Hilti power tools
Applications
- Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish in difficult-to-reach corners and depths
- Fine grinding – finishing carbon and stainless steel to a smooth, uniform and attractive appearance
- Surface finishing – removing scratches from steel surfaces
- Mirror finishing – polishing stainless steel to a mirror finish