GPB 6X-A22 Cordless burnishing machine
New productItem #r9966265
Cordless 22V burnishing machine with electronic speed control for grinding and finishing stainless/carbon steel, aluminium, cooper, brass and titanium
- Rated voltage: 21,6 V
- Disc diameter: 100 mm
- Dimensions (LxWxH): 346 x 217 x 202 mm
Share
Features & Applications
Features & Applications
Features
- Precise speed control from 1220-2750 rpm – you can use higher speeds to remove material very quickly, while the lower speeds help you to craft a perfect polished finish on stainless steel
- Upgraded ergonomics with lock-on switch – this cordless burnisher fits firmly in your grip, for more comfortable handling and precise control
- Tool-free sanding belt/flap wheel changes – minimising the time spent replacing worn-out abrasives
- Cordless tool platform – uses the same Lithium-ion batteries as all your other 22V Hilti power tool
- Brushless motor – virtually maintenance-free to minimise tool downtime
Applications
- Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish on larger metal surfaces
- Fine grinding – finishing carbon and stainless steel to a smooth, uniform and attractive appearance
- Surface finishing – removing scratches from steel surfaces
- Mirror finishing – polishing stainless steel to a mirror finish