Skip to main content
Hilti

Features & Applications

Features
  • Powerful and comfortable cordless recip saw built to get you through long days of heavy demolition work
  • Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through tougher metal, wood and construction materials
  • Redesigned keyless blade clamp – now even easier to use, minimising the time you spend changing blades
  • Near-dustless operation – simply connect the optional SR DRS adapter and a compatible vacuum cleaner
  • Brushless motor – virtually maintenance-free to minimise tool downtime
Applications
  • Cutting nail-embedded wood beams up to 100 mm thickness
  • Cutting steel pipes up to 110 mm diameter
  • Cutting thick-walled cast iron and other heavy metal pipes
  • Sawing through all plastics and glass
  • Cutting various materials including plastics, gypsum, wood, trees and bricks/blocks

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After 2 years repair costs are capped
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Loan tools during repair to reduce downtime.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Check out our latest innovations and services Find out more