Nose piece RT 6 RN (4) set Optional extras and wear parts for use with RT 6-22 cordless riveting tools
Nose piece RT 6 RN 3.0-3.2mm (5) Optional extras and wear parts for use with RT 6-22 cordless riveting tools
Nose piece RT 6 RN 4.8mm (5) Optional extras and wear parts for use with RT 6-22 cordless riveting tools
Nose piece RT 6 RN 4.0mm (5) Optional extras and wear parts for use with RT 6-22 cordless riveting tools
Nose piece RT 6 RN 2.4mm (5) Optional extras and wear parts for use with RT 6-22 cordless riveting tools
Cartridge holder CD 4 310ml plastic A full range of accessories for the CD 4-A22 cordless caulking dispenser
Cartridge holder CD 4 310ml PL short A full range of accessories for the CD 4-A22 cordless caulking dispenser
Cartridge holder CD 4 600ml aluminium A full range of accessories for the CD 4-A22 cordless caulking dispenser
Cartridge holder CD 4 600ml Al long A full range of accessories for the CD 4-A22 cordless caulking dispenser