MQN-CP
New product
Ultimate
Item #r8296589
Ultimate galvanised channel connector with pre-fastening function on all butterfly openings – for higher productivity
- Product class: Ultimate
- Material composition: Plate: S380MC, Nut: S355MC - DIN EN 10149-2, Bolt: grade 8.8 - DIN EN ISO 898, Plastic: PA 6.6
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- Pre-fastening of element in butterfly opening
- Universal – one connection element for all MQ strut channels
- Provides a more secure hold once pressed in, turned and tightened
- Simple removal
- Maximum flexibility
Applications
- Connecting angles to strut channels
- Connection element for U-frame/crossbeam structures
- Connecting strut channels and structural elements
- Connecting MQ brackets, angles and bases to MQ profiles
For approval or certificate information, please see individual items.