MIC-UH Connector
New productItem #r7629434
Standard hot-dip galvanised (HDG) connector for fastening MI girders to one another
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; backing plate, toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; backing plate, toothed plate, bolt, nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- 50 mm (2") initial vertical adjustability for rapid assembly
- 5 mm (0.2") fine vertical adjustability for increased flexibility
- 25 mm (1") horizontal adjustability possible thanks to the slot in the connector
- Connector comes with self-locking nuts to help protect against vibration
- Designed for fast, one-person installation
Applications
- Part of a modular system for supporting cable trays, pipes and miscellaneous secondary steel
- Installing MI girders between two walls
- Highly flexible connector for multi-purpose applications
- High shear load capacity for non-cantilever structures
- Recommended for use in moderately corrosive outdoor and indoor environments
For approval or certificate information, please see individual items.