MSM Clamp coupling
New product
Premium
Item #r2715
Premium clamp coupling for highly flexible cast iron pipe connections
- Temperature resistance: -10 - 95 °C
- Material composition: Collar: stainless steel 1.4510/11 - DIN EN 10088, clamping unit: 1.4301 - DIN EN 10088, bolt, nut: steel, surface protected, sealing sleeve: EPDM
- Surface finish: Outdoor Plus - Stainless Steel
Share
Features & Applications
Features & Applications
Features
- Pre-assembled EPDM sealing insert – doesn’t slip out of place
Applications
- Easier, more reliable connection of cast iron pipes without spigot and socket as per DIN 19522
- Quick, conventional installation and simpler wrapround installation during repair work
- Quick conventional installation and trouble-free wraparound installation during repair work