MIC-SPH Pipe hanger accessory
New productItem #r6210
Hot-dip galvanised (HDG) accessory attached to MI girders to support hanging pipes
- Material composition: U-bolt: Steel grade 8.8; Plate: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Nut: Steel grade 8
- Surface finish: HDG: U-bolt, Nut 45 µm - DIN EN ISO 1461; Plate: primer finish
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Easy installation of standard weld-on tabs, e.g. for spring hangers
- Dimensions suitable for fastening to MI girders
Applications
- Fastening using weld-on lugs
- Applications in the chemical, pharma and petrochemical industries or in incineration plants and power stations