MP-UB (metric)
New product
Standard
Item #r12293802
Galvanised U-bolts for universal piping applications
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Suitable for suspended or standing installation applications
- Small contact surface between U-bolt and pipe
- Approved for sprinkler applications under VdS
- Approved for sprinkler applications under UL / NFPA
- Channel through bolting up to a diameter of 324mm / 12"
Applications
- Universal pipe fixation up to 24"
- Single-point fastening for sprinkler applications up to 324mm / 12"
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.