MP-MIS Pipe clamp heavy-duty (sound insulated)
New product
Premium
Item #r583297
Premium galvanised pipe clamp with high temperature resistance inlay for heavy-duty piping applications
- Noise reduction: 23 dB (A)
- Temperature resistance: -60 - 200 °C
- Material composition: S235JRG - DIN EN 10025
Share
Features & Applications
Features & Applications
Features
- Solid, welded nuts for closing screws (diameter 68/72 mm and above)
- Pre-assembled non-slip rubber profile insert
- Profiled clamp band for higher rigidity
- High temperature resistance up to +200°C
Applications
- Heavy-duty pipe installations up to 250 mm
- Installing industrial pipes
- Fastening pipes subject to an extended temperature range
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.