MIC-PA
New productItem #r6198
Hot-dip galvanised (HDG) connector for fastening pipe shoes to MI girders for heavy-duty applications
- Material composition: Plate: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2;U-bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: U-bolt, nut 45 µm - DIN EN ISO 1461; plate 55 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- The adapter plates replace the steel beam flange, thus allowing use of conventional clamping systems for pipe supports
- The adapter plates replace the steel beam flange, thus allowing use of conventional clamping systems for pipe supports
Applications
- Pipe shoe for hot pipes
- Fastening pipes, with clamping system for fixed supports
- Adapter components for pipe support clamping systems
- Adapter components for pipe support clamping systems