PR 30-HVSG A12 Indoor rotating laser level
New productItem #r7677226
Indoor rotary laser level with highly visible green beam and automatic functions for virtually any interior jobsite layout tasks
- Accuracy: ±1 mm at 10 m
- Operating range with laser receiver (diameter): 2 - 300 m
- Laser class: <4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Share
Features & Applications
Features & Applications
Features
- One-person operation – the fastest way to align control points over long distances
- Built to last – engineered to US Military standards (MIL-STD-810G) with head-mounted bumpers, four shock-absorbing handles and IP66 protected housing to maintain laser accuracy in rough jobsite conditions
- Paired remote control to avoid interference with other tools on the jobsite
- Automatic slope setting up to +/-5°
Applications
- Levelling – suspended ceilings, raised floors, transferring heights
- Aligning – plasterboard, pipe runs, cable trays etc.
- Squaring – partition walls
- Grading – inclined interior ceilings, handrails, pipes etc.
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.