MT-SP OC Slider plate
New productItem #r17483172
Universal low-friction interface for use between pipes and MT girders with improved temperature and UV-resistance
- Material composition: PA66-GF30 (UV-stabilised)
- Surface finish: n/a
- Material thickness: 6 mm
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Improved temperature and UV resistance – suitable for heat exposure with media temperature of up to 150°C (302°F) to help ensure extended lifetime in both indoor and outdoor environments
- Easier to fix to MT girders with a snap-fit mechanism in a horizontal, vertical, or overhead orientation
- Robust solution for line and plain guides in combination with U-bolts, pipe shoes
Applications
- Facilitating pipe shoe movement due to thermal expansion or contraction
- Helping to prevent contact corrosion between the pipe and support system
- Insulating against heat transfer from media to the surrounding girders
- Suitable for application temperature of up to 150°C (302°F) and can be used in indoor or outdoor environments
- Can be used with all boxed profiles from MT-70 up to MT-100 as well as with MT-U-GL1