B22 5.2 22V Battery
New productItem #r6227236
High-power 22V 5.2 Ah Li-ion battery for extended run time
- Weight: 0.8 kg
- Dimensions (LxWxH): 135 x 94 x 70 mm
- Battery energy: 112 Wh
Share
Features & Applications
Features & Applications
Features
- High-capacity battery providing longer run time for all Hilti 22V tools
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging and reduce the risk of overload during use
Applications
- Compatible with the entire Hilti 22V cordless tool range
- Compatible with the entire Hilti 18V and 22V cordless tool range
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C down to -17° C
- Applications in extreme temperature conditions – from 140° F down to 1.4° F
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.