SF 10W-A22 ATC Cordless drill driver
New productItem #r2328437
Ultimate class 22V cordless drill driver with Active Torque Control and four-speed gearing for high torque in demanding applications in wood and other materials
- Maximum torque (soft/hard joint): 72 Nm (soft joint), 120 Nm (hard joint)
- No load RPM: gear 1: 310 rpm; gear 2: 530 rpm; gear 3: 1210 rpm; gear 4: 2100 rpm
- Chuck clamping range: 2 - 13 mm
Share
Features & Applications
Features & Applications
Features
- Extremely powerful: high torque for the toughest applications
- Extremely durable 4-speed all-metal gearing for high torque
- Top speed of 2,100 rpm for fast drilling in 4th gear
- The first Hilti cordless drill driver featuring Active Torque Control for greater safety and highest user confidence
- Metal chuck sleeve for better handling
Applications
- Drilling with spade bits up to 40 mm diameter in wood
- Drilling with auger bits up to 50 mm diameter in wood
- Cutting recesses and through holes using hole saws up to 152 mm diameter
- Driving heavy-gauge wood screws
- Driving screws up to 12 mm diameter and 400 mm in length in wood
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.