Skip to main content

See your customised prices and shop 24/7 Find out more

Hilti

Features & Applications

Features
  • High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
  • Compact design for use wherever space is limited
  • Three gears and electronic speed control for easy switching between different driving speeds and torque
  • Four bright LEDs around the chuck provide direct illumination of the work surface
  • Compatible with the Hilti SI-AT-A22 Adaptive Torque module for controlled fastenings
Applications
  • Driving 6 mm and 8 mm HUS3 screw anchors in concrete
  • Driving screws in HRD frame anchors 8 mm and 10 mm in diameter in masonry and concrete
  • Driving lag bolts up to 8 mm in diameter in wood
  • Driving lag bolts up to 1/2" in diameter
  • Tightening and releasing nuts and bolts in sizes M8 to M16

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After 2 years repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Added to cart
Added to cart
Go to shopping cart