RC 4/36-DAB Jobsite radio
New productItem #r6039207
Robust jobsite radio with DAB, Bluetooth® pairing and charger for 12V-36V Hilti batteries
- Battery System Compatibility: 14 V, 22 V, 36 V
- Connectivity options: Bluetooth, NFC, Aux
- Radio broadcasting: DAB/DAB+, FM, AM
Share
Features & Applications
Features & Applications
Features
- Jobsite radio with multi-voltage charging function for all Hilti Li-ion batteries
- Bluetooth® pairing with NFC to easily play music from all compatible devices
- 2x 20W powerful two-way speakers provide excellent sound
- Thermoplastic bumpers protect the entire unit
- Runs on any 14.4-36V Hilti Li-ion battery or can be plugged into a wall outlet
Applications
- Charging all Hilti Li-ion battery sizes and voltages (12-36V), 12V requires CA-B12 battery adapter
- Connectivity to Bluetooth®, 3.5mm aux. input and 5.0V/2.1A USB charger
- Receiving AM, FM and DAB stations
- Bluetooth® pairing with NFC
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.