Dust removal system TE DRS-6-A case
New productItem #410740
On-board vacuum system for convenient dust collection
- Weight: 1 kg
- Hammer drilling diameter range: 5 - 16 mm
- Maximum drilling depth: 96 mm
Share
Features & Applications
Features & Applications
Dust removal system TE DRS-6-A case #410740
Features
- Built-in motor for maximum system efficiency
- Provides 100% suction power from the beginning
- Easy, one-handed attachment – can be fitted at any time without use of tools
- No vacuum cleaner or additional hoses required
- No vacuum cleaner or additional hoses required
Applications
- Virtually dust-free drilling with the TE 6-A36-AVR cordless rotary hammer
- Approved for use in low-asbestos drilling applications (by German BGI 664, BT 12)
Services
Fleet Management
We manage your tools so you can manage your business.