SCM 22-A Cordless metal saw
New productItem #r4891
Cordless metal circular saw for fast, precise cold cuts in sheet, panels, pipes and profiles
- Max. cutting depth: 57 mm
- Blade diameter: 165 mm
- Base material: Metal, Sandwich panel
Share
Features & Applications
Features & Applications
Features
- Compact and cold-cutting circular saw for when you need more speed and precision than a hacksaw can provide
- Safer, cleaner jobsites – chip collector, electric brake, reduced sparks with cold cutting help to minimize the hazards of circular saw use on your jobsites
- More precision, less waste – LED light built into the blade guard provides a shadow-free view of your cutting line
- More comfortable to use – a weight of under 4 kg makes the metal saw more versatile and less tiring to use in any position
- Better for your business – pair with productivity-focused Hilti X-Cut or steel blades to help drive down your cost-per-cut
Applications
- Fast, precise cuts up to 57 mm in metal
- Cutting channels, pipes, conduits and profiles
- Cutting openings in sheet metal for heating and air conditioning installation
- Cutting sandwich panels, mesh and corrugated sheet metal
- Corrective cutting and trimming of sheet metal
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.