SR 4-A22 Reciprocating saw
New productItem #r8315158
Cordless 22V reciprocating saw engineered for everyday demolition and cutting to length with minimal vibration
- Base material: Metal, Wood, Mineral
- Stroke length: 28 mm
- Stroke rate: 3000 strokes / minute
Share
Features & Applications
Features & Applications
Features
- High-performance cordless reciprocating saw built for demolishing thinner metal, plastic and wood – especially in the plumbing and electrical trades
- Higher power-to-weight ratio – this recip saw is engineered to deliver you the best balance of higher power from a lower-weight tool
- Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through metal, wood and board
- Keyless blade clamp – minimise the time you spend changing blades
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- Cutting wood up to 60 mm thickness
- Cutting thin-walled steel pipes up to 60 mm diameter
- Sawing through thinner nail-embedded wood beams
- Demolishing standard sanitary and heating pipes
- Cutting plasterboard and sandwich panel
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- High-performing tools and latest technology help to increase jobsite productivity.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.