Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Our press tools and jaws are approved by Gerberit and other major pipe suppliers to ensure your systems are compliant, so you can get the job done with confidence.
To be sure of a strong connection and guarantee your press system, it’s essential to service your jaws and pipe press tool once a year. With Hilti Fleet Management, we take care of this for you free of charge - it's all part of the service! For a fixed monthly fee, Fleet Management covers all your tool, service and repair costs including:
All this means peace of mind and predictable costs for the full 4-year contract period.
per month
For a Hilti NPR 19-A 22 pipe press tool over a 4-year Fleet Management contract.
per month
For a Hilti M-profile pipe press jaw over a 4-year Fleet Management contract.
Placeholder
Press tools, jaws, rings and actuators that are not adequately serviced and maintained can lead to unplanned downtime that could bring your construction site to a standstill. And if you have a leak caused by a faulty tool or accessory, costly damage could add up to thousands. With Hilti services, you can confidently minimise this danger.
All Hilti pipe press tools and jaws are equipped with an NFC tag which stores all sorts of useful information, including your service history. So if you download our Hilti Connect App and hold your phone near to the tool or jaw, it will show you it's full service history so you can keep an eye on when it needs to go in for a service and plan this in at a time that suits your business. You can even schedule a repair directly via the app from wherever you are working.
If you are looking for a more comprehensive equipment tracking solution or want to keep tabs on your high value equipment, Hilti ON!Track software might be the better option to help you look after your press tools and accessories. ON!Track gives you a complete overview of your pressing equipment, telling you where they are being used at a moment’s notice.
When pressing pipes, constant performance is essential and our 22V battery platform delivers exactly that. Our batteries have a very long life and thanks to Hilti Cordless Power Care (CPC) technology, deliver the performance you want especially when in continuous use or when working at sub-zero temperatures. So even if you’re working with a compact battery, like the Hilti B22/2.6 and B22/3.0 Li-ion, you can crimp several hundred pipe connections a day. But the best thing is that you can use your 22V batteries with other Hilti cordless tools, helping to keep you productive and flexible across a single battery platform.
Having a strong and reliable connection is essential when pipe pressing - with the Hilti range of cordless pipe pressing tools you can rest assured that the job’s been done properly.
Our press tools have an inbuilt pressure sensor which sounds an alarm and flashes a light to warn if the pressing process is incomplete. These signals also flag if there is a technical problem with the tool or if maintenance is required leaving you in no doubt as to whether the pressing cycle has been done to perfection.
A built-in algorithm also prevents a pressing from starting if the battery does not have enough power to complete the operation.
Light and compact 19kN inline tool for easy access and maneuverability with interchangeable press jaws for metal and plastic pipes up to 40 mm.
Inline 32 kN cordless pipe press tool with interchangeable press jaws for metal and plastic pipes up to 110 mm
The ultimate tool in our pipe press portfolio, NPR 32-PE enables pressing pipes up to 108 mm, covering full range of commonly used pipe diameters as well as large diameters.
NEW TO HILTI.FI? See your customised prices and shop 24/7 Find out more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.