Make the switch to the battery-powered BX 3, the cordless nailer designed to be cleaner, quieter and more hassle-free fastenings to concrete than any other nailer

BX 3 Cordless Fastening tool

Still using gas or alternative fastening methods? Make the switch!

WE THOUGHT THE GX 3 WAS GREAT BUT NOW HAVING THE SAME SPEED OF INSTALL WITHOUT THE HASSLE OF GAS REALLY MAKES THE DIFFERENCE

In 2015, we launched the first-generation Hilti BX 3, the world’s first battery-powered direct fastening (BX) system which changed the game in fastening to concrete and steel. Since then we’ve upgraded the system to be cleaner, quieter, smarter and more hassle-free than any nailer you have used before. So why not make the switch!

MAKE IT BATTERY-POWERED!

BX 3 is the cordless, battery-powered nailer designed for hassle-free fastenings to concrete

BX 3 is combustion-free (no powder or gas) and entirely powered by your existing 22V Lithium-ion batteries. All the power you need, with none of the hassle of ordering, delivering and disposing of gas cans or cartridges onsite. Plus, with lower recoil, lower noise and fewer nail jams, you’ll be even more productive.

One battery, for all your tools – even your nailer.

Low noise, low vibration and virtually no dust – the BX 3 is the nailer of choice for high speed and high comfort fastenings.

TAKE A CLOSER LOOK AT OUR RANGE

Loading

MORE REASONS TO MAKE THE SWITCH

Make it fast! The Hilti BX 3 is designed to match the natural speed and rhythm needed for your application to help you power through projects.

Make it fast!

Speed matters.

That’s why we have designed the tools to match the natural speed and rhythm needed for your application.

For example, the BX 3 02 nailer is optimized for Interior Finishing trades and capable of making 1.3 fastenings per second, allowing you to power through projects like drywall installation.

Make it virtually maintenance-free! With no gas cans to change and no residue to clean, the BX 3 battery-powered nailer is virtually maintenance and hassle-free.

Make it virtually maintenance-free!

With no gas cans or cartridges to change and no residue to clean, the BX 3 is practically maintenance- and hassle-free.

So, you can bin the cleaning kits, sprays, lubricants and accessories.

Make it comfy! Low noise, low vibration, virtually no dust - the BX 3 cordless nailer is as comfortable as a cappuccino.

Make it safe!

Low noise, low vibration, virtually no dust – the BX 3 is the nailer of choice for high-speed, high-comfort fastening.

As safe as drinking a cappuccino!

bx 3 hilti connect

Make it smart

Our second generation BX 3 joins the growing number of Hilti tools that talk to you. Using the tool’s built-in Bluetooth technology and our Hilti Connect App, you can track the number of fastenings, watch how-to videos and even arrange a service or repair from wherever you are working.

Learn more
Prefer to work with gas? Check out the GX 3 gas-actuated tool which fastens almost double the number of fixings than its predecessor from just one gas can

PREFER TO WORK WITH GAS?

Check out the GX 3 gas-actuated tool which fastens almost double the number of fixings than its predecessor from just one gas can.

Learn more
fastening on steel

fastening on steel

Steal back time with fastening on steel. Ideal for corrosive environments such as the Energy and Industry sector. Learn how to go from alternative methods to fast and reliable methods to fastening on steel.

Find out more

Share