MPN-G Quick-close pipe clamp (low friction)
New productItem #r1271
Ultimate galvanised slide pipe clamp with quick closure for plastic pipe applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Noise reduction: 19 dB (A)
- Temperature resistance: -50 - 110 °C
Share
Features & Applications
Features & Applications
Features
- Velour-like finish on entire surface for low friction
- Quick closing mechanism for more reliable, faster and easier installation
- Low friction properties even with large diameters
- Double connection head M8/M10 for more flexibility
- Three-way connection head M8, M10, 1/2" for more flexibility
Applications
- Fastening of plastic waste water pipes up to 160 mm
- Installations which require low-friction pipe clamps
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.