Filter VC 60-X performance
New productItem #2202240
High-performance vacuum cleaner filters for wet and dry applications with 99.9% filter efficiency
- Accessory type: Filters
- For use with: VC 60L-X, VC 60M-X
- Dust class: M
Share
Features & Applications
Features & Applications
Filter VC 60-X performance #2202240
Features
- Suitable for wet and dry applications
- 99.9% filter efficiency (minimum absorption)
- M-class filter
Applications
- High-performance vacuum cleaner filters, recommended for heavy-duty fine dust applications such as grinding, slitting, cutting etc.
- Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter. After washing and wet use let the filter dry out properly before using it in a dry application. We recommend a day of drying time.