Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Our range of cordless impact wrenches has been expanded to cover all your anchoring and bolting needs. With the addition of the new SIW 9-A22 cordless impact wrench, we can now meet the demands of heavy-duty applications. This high-torque wrench brings increased safety onsite with low vibration of just 7 m/s2 and handy little innovations such as the retaining strap and E-spring, designed to keep your wrench and socket secure. Built for harsh construction site conditions, the SIW 9-A22 has a fully metal gear housing, a double hammer gearbox and a ¾’’ anvil delivering more than enough muscle for heavy-duty bolting and anchoring applications in steel, concrete and wood.
As you'd expect, all our Hilti cordless impact wrench tools come with 2-years no cost coverage and if your tool does break, we’ll repair it within 3 days – giving you complete peace of mind.
Powered with our B22 V Li-ion batteries, our range of cordless impact wrenches bring you precision, power and safety onsite.
Power-class 22V light-torque impact wrench with 1/2" anvil perfect for:
• Driving 6 mm and 8 mm HUS3 screw anchors in concrete
• Tightening and releasing nuts and bolts in sizes M8 to M12
Ultimate-class 22V high-torque impact wrench with 1/2" anvil perfect for:
• Tightening and releasing nuts and bolts from M12 to M16
Ultimate-class 22V high-torque impact wrench with 3/4" anvil perfect for:
• Tightening and releasing M16 to M24 nuts and bolts
The latest addition to our impact wrench portfolio, the SIW 9-A22 is a robust and reliable high-torque 3/4" impact wrench with class-leading vibration values, perfect for heavy-duty bolting and anchoring.
A fixed monthly cost that covers all repairs costs over its lifetime.
Dropped your impact wrench? No need to worry. With Hilti Fleet Management service, your tool costs are covered by a fixed monthly fee. It even includes free battery replacements!
This means no money up front* and no predictable costs in the future.
Up to 2 years no cost and a 3-days-or FREE turnaround on repairs.
Don't worry about downtime when you need to get your impact wrench repaired. With our tool service, all your servicing and repair costs are covered up to two years and we will repair it and get it back to you in just 3 days.
If the tool is more than two years old and we don't manage to complete the repair in 3 days, it will be free of charge.
We’ll even pick it up at your jobsite and return it to you wherever you need it next. Just contact us by phone or book in your repair online and we’ll do the rest.
Hassle-free tool services to your fingertips.
Need help with fixing the socket to the anvil? Need to schedule a repair while onsite?
Access how-to videos, tool information and schedule repairs easily through the Hilti Connect App.
Scan. Click. Done!
*Subject to credit checks
NEW TO HILTI.FI? See your customised prices and shop 24/7 Find out more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.