- Home
- diamond-coring
- Diamond Core Bit Performance Levels
What is the right core bit for my job?
Diamond core bits are available in three different performance levels
The Standard tier puts Hilti-quality coring within reach of any budget, but if you want to get more done – and faster – then look to Premium and Ultimate. Engineered with Equidist technology and X-Change swappable core bits, the top tier option helps you core faster and avoid time lost to rebar hits.
Diamond Core Bits
Ultimate
Diamond core bit
- Ultimate core bit featuring Hilti’s X-Change Module and Equidist technology
- X-Change Module saves time and money on the jobsite by making it far easier to deal with jammed or stuck cores or bits
- Hilti Equidist technology provides unmatched drilling performance and constant drilling speed even through highly reinforced concrete
- The result is the lowest total cost of ownership
Premium
Diamond core bit
- Premium core bit with Hilti’s Equidist technology which provides unmatched drilling performance in it's class and constant drilling speed, even through highly reinforced concrete
Standard
Diamond core bit
- Standard core bit which provides high drilling performance at an economical price