TE 3-C Rotary hammer
New productItem #r5269003
Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3 kg
- Working mode: Hammer drilling, Chiselling, Drilling, Chisel setting
- Hammer drilling diameter range: 4 - 28 mm
Share
Features & Applications
Features & Applications
Features
- Triple-mode SDS Plus rotary hammer (hammer drilling, rotary-only drilling and chiselling) for multiple applications
- 850 W motor provides high performance and overload protection
- TE-C Click chuck and user-friendly selector switch for added working convenience
- 360° side handle with improved depth gauge design – easily adjustable to the required length or for use in tight spaces
- Electronic switch for precise hole-starting
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiselling and light channel chasing in concrete and masonry
- Occasional drilling in wood and steel using the optional smooth-shank chuck adapter
- Cutting socket recesses in masonry
- Driving screws using optional bit holders
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.