TE 6-A22 Cordless rotary hammer
New productItem #r6881579
Powerful D-grip 22V cordless rotary hammer with superior concrete drilling and chipping performance
- Weight according to EPTA-Procedure 01/2003 without battery: 3.7 kg
- Optimum hammer drilling range: 6 - 16 mm
- Hammer drilling diameter range: 4 - 20 mm
Share
Features & Applications
Features & Applications
Features
- Powerful, cordless rotary hammer, designed for serial anchor hole drilling in concrete
- Full compatibility with all Hilti 22V batteries
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Virtually dustless drilling when used with the DRS-6-A dust removal system
- Quick-change TE-C Click chuck for versatility and ease of use
Applications
- Drilling and hammer drilling in concrete and masonry
- Occasional drilling in wood and steel with optional quick-release chuck
- Screwdriving using the special bit holder with a TE-C (SDS Plus) connection end
- Drilling in concrete in clean areas using the DRS-6-A (02) integrated dust removal system
- Light chiselling
Services
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.