- Charging time with C4/36-350 battery charger: 35 min
- Weight: 0.24 kg
- Dimensions (LxWxH): 92 x 71 x 41 mm
B12 4.0 12V Battery
New product- Charging time with C4/36-350 battery charger: 50 min
- Weight: 0.35 kg
- Dimensions (LxWxH): 93 x 75 x 44 mm
- Charging time with C4/36-350 battery charger: 35 min
- Weight: 0.49 kg
- Dimensions (LxWxH): 135 x 94 x 53 mm
B22 4.0 22V Battery
New product- Charging time with C4/36-350 battery charger: 41 min
- Weight: 0.69 kg
- Dimensions (LxWxH): 136 x 97 x 60 mm
- Charging time with C4/36-350 battery charger: 35 min
- Weight: 0.8 kg
- Dimensions (LxWxH): 135 x 94 x 70 mm
- Charging time with C4/36-350 battery charger: 50 min
- Weight: 1.15 kg
- Dimensions (LxWxH): 145 x 97 x 76 mm
- Charging time with C4/36-350 battery charger: 35 min
- Weight: 780
- Dimensions (LxWxH): 167 x 92 x 60 mm
- Charging time with C4/36-350 battery charger: 35 min
- Weight: 1.35 kg
- Dimensions (LxWxH): 167 x 92 x 81 mm
- Charging time with C4/36-350 battery charger: 42 min
- Weight: 1.84 kg
- Dimensions (LxWxH): 180 x 97 x 98 mm
- Charging time with C4/36-350 battery charger: 56 min
- Weight: 2.03 kg
- Dimensions (LxWxH): 181 x 99 x 103 mm