Show me powerful, long-lasting and robust batteries, designed to fit our cordless tools perfectly
Show me powerful, long-lasting and robust batteries, designed to fit our cordless tools perfectly
B 22-55 Nuron battery
Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
B 22-85 Nuron battery
Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
B 22-110 Nuron battery
Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
B 22-170 Nuron battery
Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
B 22-255 Nuron battery
Top-performance 22V Li-ion battery to maximise the output and run time of heavy-duty Nuron hammer drilling and cutting tools
B12 2.6 12V Battery
Compact 12V 2.6 Ah Li-ion battery
B12 4.0 12V Battery
Compact, high-power 12V 4.0 Ah Li-ion battery
B22 2.6 22V Battery
Compact 22V 2.6 Ah Li-ion battery
B22 4.0 22V Battery
High-power, compact 22V 4.0 Ah Li-ion battery
B22 5.2 22V Battery
High-power 22V 5.2 Ah Li-ion battery for extended run time
B22 8.0 22V Battery
Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
B36 5.2 36V Battery
Ultimate-power 36V 5.2 Ah Li-ion battery
B36 9.0 36V Battery
Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
0
Back to products ()
Compare
Products ()
Register to make the most of the Hilti website
Do you want to be an online customer? Register to create an account now.