Light-duty channel system for the installation of pipe supports
Light-duty channel system for the installation of pipe supports
MM-C-16
Galvanised 16 mm high MM strut channel for light-duty applications
MM-C-30
Galvanised 30 mm high MM strut channel for light-duty applications
MM-C-36
Galvanised 36 mm high MM strut channel for light- to medium-duty applications
MM-B-30
Bracket
MM-B-36
Bracket
MM-S
Galvanised pipe clamp saddle for connecting threaded components to MM strut channels
MM-ST
Galvanised preassembled pipe clamp saddle for quick connection to MM strut channels
MM-WN
Galvanised wing nut for connecting modular support system components to MM strut channels
MM-A-90
Galvanised 90-degree preassembled angle for connecting multiple MM strut channels
MM-AH-90
Galvanised 90-degree angle for connecting multiple MM strut channels
MM-R-16-36
Galvanised channel foot for fastening MM channels to various base materials
MM-T-16-36
Galvanised beam clamp for connecting MM strut channels directly to steel beams
MM-CW channel washer
Channel washer for several applications to be used in combination with MM System
MM-E Channel end cap
Channel end cap for covering the ends of Hilti MM strut channels
MM-RI
Rubber inlay
MM-AB
Angle brace
0
Back to products ()
Compare
Products ()
Register to make the most of the Hilti website
Do you want to be an online customer? Register to create an account now.