MP-A I-S Pipe shoe inlay (Silicone)
New productItem #r14230974
Silicone insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
- Fire resistance (yes/no): No
- Temperature resistance: -20 - 210 °C
- Material composition: Silicone, Self-adhesive layer, Release liner
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f4e5e92f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2d40697e, unit=null, value=Galvanic separation – prevents direct contact between pipe clamp and pipe (helping to avoid acoustic bridging)}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@354c2b9c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@28fba2b3, unit=null, value=Adaptable – suitable for all MP-PS pipe shoes due to the clamping range of the pipe clamps (no specific clamp diameter required)}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e44fc526, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@614c531d, unit=null, value=Creating temperature separation between pipes and pipe clamps to reduce temperature transfer to sub-structure}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@acc4eb13, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b08f58d2, unit=null, value=Creating surface separation between pipes and pipe clamps to prevent direct contact between different materials}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}