NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Features
  • Increase your productivity and performance with interchangeable self-tightening chucks for the cordless drill driver
Applications
  • Drilling in metal with HSS bits up to 20 mm diameter
  • Drilling in sheet metal up to 3 mm thick with step drill bits up to 40 mm diameter
  • Drilling holes in metal using hole saws up to 102 mm diameter
  • Countersinking in metal up to 31 mm diameter
  • Driving self-drilling screws up to 6.3 x 50 mm in metal