X-M6 D12
- Base materials: Concrete (soft)
- Corrosion protection: Zinc-coated 5-13 µm
- Environmental conditions: Dry indoor
X-M8 P8
- Base materials: Concrete
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor
X-M10 P10
- Base materials: Concrete (soft), Concrete (tough)
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor
X-EM6H FP8
- Base materials: Steel
- Minimum thickness of base material (steel): 4 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-EM6H P12
- Base materials: Steel
- Minimum thickness of base material (steel): 4 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-EM8H P8
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-EM8H FP10
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-EM8H P12
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-EM10H P10
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-ST-GR M8
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
X-M6-7 B3 P7
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor
- Material: Carbon steel
S-BT MF Screw-in stud
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
S-BT MR Screw-in stud
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
S-BT MR Screw-in stud
- Point type: Blunt tip
- Base materials: Aluminium
- Minimum thickness of base material (steel): 6 mm
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
S-BT-EF Screw-in stud
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
S-BT-ER Screw-in stud
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Corrosion protection equivalent to A4(316)
X-BT-MF
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Galvanised zinc coated <20 µm
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Equivalent to A4 (316) stainless steel
- Environmental conditions: Outdoor, areas with heavy industrial pollution
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Corrosion protection equivalent to A4(316)
- Base materials: Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Corrosion protection equivalent to A4(316)